BQ24650RVAT

text.skipToContent text.skipToNavigation

BQ24650RVAT

High Efficiency Synchronous Switch-Mode Charger Controller – Solar Battery Charger

Packaging

Package | PIN: RVA | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.43
10-24 $3.99
25-99 $3.72
100-249 $3.34
250-499 $3.12
500-749 $2.71
750-999 $2.35
1000+ $2.30

Features

  • Maximum Power Point Tracking (MPPT)
    Capability by Input Voltage Regulation
  • Programmable MPPT Setting
  • 5-V to 28-V Input Solar Panel
  • 600-kHz NMOS-NMOS Synchronous Buck
    Controller
  • Resistor Programmable Float Voltage
  • Accommodates Li-Ion/Polymer, LiFePO4, Lead Acid Chemistries
  • Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±3% Charge Current Regulation
    • ±0.6% Input Voltage Regulation
  • High Integration
    • Internal Loop Compensation
    • Internal Digital Soft Start
  • Safety
    • Input Overvoltage Protection
    • Battery Temperature-Sensing
    • Battery Absent Detection
    • Thermal Shutdown
  • Charge Status Outputs for LED or Host Processor
  • Charge Enable on MPPSET Pin
  • Automatic Sleep Mode for Low Power
    Consumption
    • < 15-µA OFF-State Battery Discharge Current
  • Small 3.5 × 3.5 mm2 16-Pin QFN Package

All trademarks are the property of their respective owners.

Texas Instruments  BQ24650RVAT

The bq24650 device is a highly integrated switch-mode battery charge controller. It provides input voltage regulation, which reduces charge current when input voltage falls below a programmed level. When the input is powered by a solar panel, the input regulation loop lowers the charge current so that the solar panel can provide maximum power output.

The bq24650 offers a constant-frequency synchronous PWM controller with high accuracy current and voltage regulation, charge preconditioning, charge termination, and charge status monitoring.

The bq24650 charges the battery in three phases: pre-conditioning, constant current, and constant voltage. Charge is terminated when the current reaches 1/10 of the fast charge rate. The pre-charge timer is fixed at 30 minutes. The bq24650 automatically restarts the charge cycle if the battery voltage falls below an internal threshold and enters a low quiescent current sleep mode when the input voltage falls below the battery voltage.

The bq24650 supports a battery from 2.1 V to 26 V with VFB set to a 2.1-V feedback reference. The charge current is programmed by selecting an appropriate sense resistor. The bq24650 is available in a 16 -pin, 3.5 mm × 3.5 mm2 thin QFN package.