BQ24735RGRT

text.skipToContent text.skipToNavigation

BQ24735RGRT

1-4 Cell Li+ Battery SMBus Charge Controller for Supporting Turbo Boost Mode

Packaging

Package | PIN: RGR | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.99
10-24 $3.59
25-99 $3.35
100-249 $3.01
250-499 $2.81
500-749 $2.44
750-999 $2.11
1000+ $2.07

Features

  • Adapter and Battery Provide Power to System
    Together to Support Intel® CPU Turbo Boost
    Mode
  • SMBus Host-Controlled NMOS-NMOS
    Synchronous Buck Converter With Programmable
    615-, 750-, and 885-kHz Switching Frequencies
  • Automatic N-Channel MOSFET Selection of
    System Power Source From Adapter or Battery
    Driven by Internal Charge Pumps
  • Enhanced Safety Features for Overvoltage
    Protection, Overcurrent Protection, Battery,
    Inductor and MOSFET Short-Circuit Protection
  • Programmable Input Current, Charge Voltage,
    Charge Current Limits
    • ±0.5% Charge Voltage Accuracy up to 19.2 V
    • ±3% Charge Current Accuracy up to 8.128 A
    • ±3% Input Current Accuracy up to 8.064 A
    • ±2% 20× Adapter Current or Charge Current
      Amplifier Output Accuracy
  • Programmable Battery Depletion Threshold, and
    Battery LEARN Function
  • Programmable Adapter Detection and Indicator
  • Integrated Loop Compensation and Soft Start
  • Real-Time System Control on ILIM Pin to Limit
    Charge Current
  • AC Adapter Operating Range: 4.5 V to 24 V
  • 5-µA Off-State Battery Discharge Current
  • 0.65 mA (0.8 mA Max) Adapter Standby
    Quiescent Current

Texas Instruments  BQ24735RGRT

The bq24735 device is a high-efficiency, synchronous battery charger, offering low component count for space-constrained, multichemistry battery charging applications. The bq24735 device supports turbo boost by allowing battery discharge energy to the system when system power demand is temporarily higher than the adapter maximum power level so the adapter will not crash.

The bq24735 device uses two charge pumps to separately drive N-channel MOSFETs (ACFET, RBFET, and BATFET) for automatic system power source selection.

SMBus controlled input current, charge current, and charge voltage digital-to-analog converters (DACs) allow for very high-regulation accuracies that can be easily programmed by the system power management microcontroller.

The bq24735 device uses an internal input current register or an external ILIM pin to throttle down PWM modulation to reduce the charge current. The bq24735 device charges 1-, 2-, 3-, or 4-series Li+ cells.