text.skipToContent text.skipToNavigation

BQ25010RHLR

500mA Li-Ion Charger w/Integrated 150mA Synchronous Buck Converter, Output Adjustable

Packaging

Package | PIN: RHL | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.34
10-24 $3.01
25-99 $2.80
100-249 $2.45
250-499 $2.30
500-749 $1.95
750-999 $1.65
1000+ $1.58

Features

  • Li-Ion Or Li-Pol ChargeManagement and Synchronous DC-DC Power Conversion In a Single Chip
  • Optimized for Powering Bluetooth™ Headsets and Accessories
  • Charges and Powers the System from Either the AC Adapter or USB with Autonomous Power Source Selection
  • Integrated USB Charge Control with Selectable 100 mA and 500 mA Charge Rates
  • Integrated Power FET and Current Sensor for Up to 500 mA Charge Applications AND 100 mA DC-DC Controller with Integrated FETs
  • Reverse Leakage Protection Prevents Battery Drainage
  • Automatic Power Save Mode For High
    Efficiency at Low Current, or Forced PWM for Frequency Sensitive Applications
  • 3.5 mm × 4.5 mm QFN Package
  • APPLICATIONS
    • Bluetooth™ Headsets
    • Bluetooth™ Accessories
    • Low-Power Handheld Devices

Bluetooth is a trademark of Bluetooth SIG, Inc.

Texas Instruments  BQ25010RHLR

The bq2501x series are highly integrated charge andpower management devices targeted at space-limited bluetooth applications. The bq2501x series offer integrated power FET and current sensor for charge control, reverse blocking protection, high accuracy current and voltage regulation, charge status, charge termination, and a highly efficient and low-power dc-dc converter in a small package.

The bq2501x charges the battery in three phases: conditioning, constant current and constant voltage. Charge is terminated based on minimum current. An internal charge timer provides a backup safety feature for charge termination. The bq2501x automatically re-starts the charge if the battery voltage falls below an internal threshold. The bq2501x automatically enters sleep mode when VCC supply is removed.

The integrated low-power high-efficiency dc-dc converter is designed to operate directly from a single-cell Li-Ion or Li-Pol battery pack. The output voltage is either adjustable from 0.7 V to VBAT (bq25010), fixed at 3.3 V (bq25011), or fixed at 1.8 V (bq25012), and is capable of delivering up to 150-mA of load current. The dc-dc converter operates at a synchronized 1 MHz switching frequency allowing for the use of small inductors.