text.skipToContent text.skipToNavigation

BQ27000DRKR

Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC

Packaging

Package | PIN: DRK | 10
Temp: S (-20 to 70)
Carrier: Cut Tape
Qty Price
1-9 $3.16
10-24 $2.85
25-99 $2.65
100-249 $2.32
250-499 $2.18
500-749 $1.85
750-999 $1.56
1000+ $1.49

Features

  • HDQ (bq27000) or I2C (bq27200) Communication
  • Reports Accurate Time-to-Empty With Measured Load and Historical Maximum and Standby Loads
  • Reports Temperature, Voltage, and Current
  • High Accuracy Charge and Discharge Current Integration with Automatic Offset Calibration
  • Requires No User Calibration
  • Programmable Input/Output Port
  • Internal User EEPROM Configuration Memory
  • Automatic Capacity Reduction With Age
  • Stable Oscillator Without External Components
  • Dynamic End-of-Discharge Detection Delay to Allow Use in a High-Dynamic Load Environment
  • Automatic Sleep Mode When Communication Lines are Low
  • Available in a Small 3 mm x 4 mm QFN Package
  • Five Low-Power Operating Modes
    • Active: < 90 µA
    • Sleep: < 2.5 µA
    • Ship: < 2 µA (bq27000 only)
    • Hibernate: < 1.5 µA
    • Data Retention: < 20 nA
  • APPLICATIONS
    • PDA
    • Smart Phones
    • MP3 Players
    • Digital Cameras
    • Internet Appliances
    • Handheld Devices

bqJUNIOR is a trademark of Texas Instruments.

Texas Instruments  BQ27000DRKR

The bqJUNIOR™ series are highly accurate stand-alone single-cell Li-Ion and Li-Pol battery capacity monitoring and reporting devices targeted at space-limited, portable applications. The IC monitors a voltage drop across a small current sense resistor connected in series with the battery to determine charge and discharge activity of the battery. Compensations for battery temperature, self-discharge, and discharge rate are applied to the capacity measurments to provide available time-to-empty information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or learned, in the course of a discharge cycle from full to empty. Internal registers include current, capacity, time-to-empty, state-of-charge, cell temperature and voltage, status, and more.

The bqJUNIOR can operate directly from single-cell Li-Ion and Li-Pol batteries and communicates to the system over a HDQ one-wire or I2C serial interface.