BQ27320YZFR

text.skipToContent text.skipToNavigation

BQ27320YZFR

Single Cell Pack/System-side CEDV Battery Fuel (Gas) Gauge

Packaging

Package | PIN: YZF | 15
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.50
10-24 $2.25
25-99 $2.10
100-249 $1.84
250-499 $1.72
500-749 $1.46
750-999 $1.24
1000+ $1.18

Features

  • Battery Fuel Gauge For System-/Pack-Side
    Configuration
  • Compensated End-of-Discharge Voltage (CEDV)
    Gauging Technology
    • Adjusts for Battery Aging, Self-Discharge,
      Temperature, and Rate Changes
    • Reports Remaining Capacity, State-of-Charge
      (SOC), and Time-to-Empty with Smoothing
      Filter
    • Battery State-of-Health Estimation
    • Supports Embedded or Removable Packs
      from 100-mAhr to 14,500-mAhr Capacity
    • Accommodates Pack Swapping with up to
      Four Separate Battery Profiles
    • Supports a Raw Coulomb Counter To Provide
      Delta Capacity Information
  • Microcontroller Peripheral Supports:
    • SDQ Communication Interface for
      Authentication ID
    • 400-kHz I2C™ Serial Interface for High-Speed
      Communication
    • 32 Bytes of Scratch-Pad FLASH NVM
    • Battery Low Digital Output Warning
    • Configurable SOC Interrupts
    • External Thermistor, Internal Sensor, or Host
      Reported Temperature Options
  • 15-Pin 1.375 mm × 2.75 mm × 1.75 mm
    Pitch NanoFree™ (DSBGA) Package

Texas Instruments  BQ27320YZFR

The Texas Instruments single-cell bq27320 battery fuel gauge requires very minimal configuration and system microcontroller firmware development, leading to quick system bring-up. The bq27320 uses the Compensated End-of-Discharge Voltage (CEDV) gas gauging algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), runtime-to-empty (min), battery voltage (mV), temperature (°C) and state-of-health (%).

TI customers can tune chemistry parameters using TI’s web-based tool, GAUGEPARCAL.

Configurable interrupts help save system power and free up the host from continuous polling. Accurate temperature sensing is supported via an external thermistor.

Battery fuel gauging with the bq27320 requires only PACK+ (P+), PACK– (P–), and optional thermistor (T) connections to a removable battery pack or embedded battery circuit. The device uses a 15-ball NanoFree™ (DSBGA) package. It is ideal for space-constrained applications.