BQ27411DRZR-G1C

text.skipToContent text.skipToNavigation

BQ27411DRZR-G1C

Pack-Side Impedance Track™ Fuel Gauge | Battery Gas Gauge

Packaging

Package | PIN: DRZ | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.06
10-24 $1.85
25-99 $1.73
100-249 $1.51
250-499 $1.42
500-749 $1.20
750-999 $1.02
1000+ $0.97

Features

  • Single-Cell Li-Ion Battery Fuel Gauge
    • Resides in Battery Pack
    • Low-Value External Sense Resistor
      (10 mΩ Typical)
    • One Time Programmable (OTP) ConfigurationNon-Volatile Memory (NVM)
    • Powered Directly from Battery with Integrated LDO
    • 400-kHzI2C™ SerialInterface
    • Internal Temperature Sensor or
      Host-reported Temperature
  • Battery Fuel Gauging Based on Patented Impedance Track™ Technology
    • Reports Remaining Capacity and State of Charge (SOC) with SmoothingFilter
    • Automatically Adjusts for Battery Aging, Self-discharge, Temperature, and RateChanges
    • Battery State of Health (Aging) Estimation

All trademarks are the property of their respective owners.

Texas Instruments  BQ27411DRZR-G1C

The Texas Instruments bq27411-G1 device is a battery fuel gauging solution forsingle-cell Li-Ion battery packs. The device requires minimal configuration and uses One TimeProgrammable (OTP) Non-Volatile Memory (NVM) to avoid an initialization download by the systemprocessor.

The fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, andprovides information such as remaining battery capacity (mAh), state-of-charge (%), and batteryvoltage (mV).

The small, 12-pin, 2.50 mm × 4.00 mm, Small Outline No-Lead (SON) package is ideal forspace-constrained applications.