text.skipToContent text.skipToNavigation

BQ27425YZFR-G2B

System-Side Impedance Track™ Fuel Gauge | Gas Gauge Battery

Packaging

Package | PIN: YZF | 15
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.14
10-24 $1.93
25-99 $1.80
100-249 $1.57
250-499 $1.48
500-749 $1.25
750-999 $1.06
1000+ $1.01

Features

  • Single-Series Cell Li-Ion Battery Fuel Gauge
    • Resides on System Board
    • Supports Embedded or Removable Batteries
    • Powered Directly From Battery With Integrated
      LDO
    • Low-Value Integrated Sense Resistor
      (10 mΩ, Typical)
  • Easy-to-Configure Fuel Gauging Based on
    Patented Impedance Track Technology
    • Reports Remaining Capacity and State of
      Charge (SOC) With Smoothing Filter
    • Automatically Adjusts for Battery Aging, Self-
      Discharge, Temperature, and Rate Changes
    • Battery State-of-Health (Aging) Estimation
  • Microcontroller Peripheral Supports:
    • 400-kHz I2C Serial Interface
    • Configurable SOC Interrupt or
      Battery Low Digital Output Warning
    • Internal Temperature Sensor or
      Host-Reported Temperature

Texas Instruments  BQ27425YZFR-G2B

The Texas Instruments bq27425-G2 fuel gauge is an easy-to-configure microcontroller peripheral that provides system-side fuel gauging for single-cell Li-Ion batteries. The device requires minimal user configuration and system microcontroller firmware development.

The fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).

Battery fuel gauging with the bq27425-G2 fuel gauge requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The 15-pin, 2.69 mm × 1.75 mm, 0.5-mm pitch chip scale package (DSBGA) is ideal for space-constrained applications.