BQ27441DRZR-G1B

text.skipToContent text.skipToNavigation

BQ27441DRZR-G1B

System-Side Impedance Track™ Battery Fuel (Gas) Gauge

Packaging

Package | PIN: DRZ | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.08
10-24 $1.87
25-99 $1.74
100-249 $1.53
250-499 $1.43
500-749 $1.22
750-999 $1.03
1000+ $0.98

Features

  • Single Series Cell Li-Ion Battery Fuel Gauge
    • Resides on System Board
    • Supports Embedded or Removable Batteries
    • Powered Directly from Battery with Integrated LDO
    • Supports a Low-Value External Sense Resistor
      (10 mΩ)
  • Battery Fuel Gauging Based on Patented Impedance
    Track™ Technology
    • Reports Remaining Capacity and State-of-Charge
      (SOC) with Smoothing Filter
    • Automatically Adjusts for Battery Aging, =
      Self-discharge, Temperature, and Rate Changes
    • Battery State-of-Health (Aging) Estimation
  • Microcontroller Peripheral Supports:
    • 400-kHz I2C Serial Interface
    • Configurable SOC Interrupt or Battery
      Low Digital Output Warning
    • Internal Temperature Sensor or
      Host-Reported Temperature

Texas Instruments  BQ27441DRZR-G1B

The Texas Instruments bq27441-G1 fuel gauge is a microcontroller peripheral that provides system-side fuel gauging for single-cell Li-Ion batteries. The device requires minimal user configuration and system microcontroller firmware development.

The bq27441-G1 battery fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).

Battery fuel gauging with the bq27441-G1 fuel gauge requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The tiny, 12-pin, 2.50 mm × 4.00 mm, small outline no-lead (SON) package is ideal for space-constrained applications.