BQ27510DRZT-G3

text.skipToContent text.skipToNavigation

BQ27510DRZT-G3

System-Side Impedance-Track Fuel Gauge With Direct Battery Connection

Packaging

Package | PIN: DRZ | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.74
10-24 $3.37
25-99 $3.14
100-249 $2.75
250-499 $2.58
500-749 $2.19
750-999 $1.85
1000+ $1.76

Features

  • Single-Series Cell Li-Ion Battery Fuel Gauge
    Resides on System Board
    • Integrated 2.5-VDC LDO
    • External Low-Value 10-mΩ Sense Resistor
  • Patented Impedance Track™ Technology
    • Adjusts for Battery Aging, Self-Discharge,
      Temperature, and Rate Changes
    • Reports Remaining Capacity, State-of-Charge
      (SOC), and Time-to-Empty
      • Optional Smoothing Filter
    • Battery State-of-Health (Aging) Estimation
    • Supports Embedded or Removable Packs
      With up to 32-Ahr Capacity
      • Accommodates Pack Swapping With 2
        Separate Battery Profiles
  • Microcontroller Peripheral Supports:
    • 400-kHz I2C Serial Interface
    • 32 Bytes of Scratch-Pad FLASH NVM
    • Battery Low Digital Output Warning
    • Configurable SOC Interrupts
    • External Thermistor, Internal Sensor, or Host-
      Reported Temperature Options
  • Small 12-Pin 2.50 mm × 4.00 mm SON Package

Texas Instruments  BQ27510DRZT-G3

The Texas Instruments bq27510-G3 system-side Li-Ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development. The bq27510-G3 resides on the system’s main board and manages an embedded battery (non-removable) or a removable battery pack.

The bq27510-G3 uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), run-time to empty (min.), battery voltage (mV), temperature (°C) and state-of-health (%).

Battery fuel gauging with the bq27510-G3 requires only PACK+ (P+), PACK– (P–), and optional Thermistor (T) connections to a removable battery pack or embedded battery circuit.