text.skipToContent text.skipToNavigation

BQ27530YZFT-G1

System-Side Impedance-Track Fuel (Gas) Gauge With Direct Battery Connection

Packaging

Package | PIN: YZF | 15
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.96
10-24 $2.67
25-99 $2.48
100-249 $2.18
250-499 $2.04
500-749 $1.73
750-999 $1.46
1000+ $1.40

Features

  • Battery Fuel Gauge and Charger Controller for 1-
    Cell Li-Ion Applications
  • Resides on System Main Board
  • Battery Fuel Gauge Based on Patented
    Impedance Track™ Technology
    • Models the Battery Discharge Curve for
      Accurate Time-to-Empty Predictions
    • Automatically Adjusts for Battery Aging,
      Battery Self-Discharge, and Temperature/Rate
      Inefficiencies
    • Low-Value Sense Resistor (5 mΩ to 20 mΩ)
  • Battery Charger Controller with Customizable
    Charge Profiles
    • Configurable Charge Voltage and Current
      based on Temperature
    • Optional State-Of-Health (SOH) and Multi-
      Level Based Charge Profiles
  • Host Free Autonomous Battery Management
    System
    • Reduced Software Overhead Allows for Easy
      Portability Across Platforms and Shorter OEM
      Design Cycles
    • Higher Safety and Security
  • Run Time Improvements
    • Longer Battery Runtime Leveraging
      Impedance Track Technology
    • Tighter Accuracy Controls for Charger
      Termination
    • Improved Recharged Thresholds
  • Intelligent Charging—Customized and Adaptive
    Charging Profiles
    • Charger Control Based on SOH
    • Temperature Level Charging (TLC)
  • Battery Charger Controller for bq2416x Single Cell
    Switchmode Battery Charger
    • Stand-Alone Charging Solution
  • 400-kHz I2C™ Interface for Connection to System
    Microcontroller Port
  • In a 15-Pin NanoFree™ Packaging

Texas Instruments  BQ27530YZFT-G1

The Texas Instruments bq27530-G1 system-side Li-Ion Battery Management Unit is a microcontroller peripheral that provides Impedance Track™ fuel gauging and charging control for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development. Together with bq2416x Single-Cell Switchmode Charger, the bq27530-G1 manages an embedded battery (non-removable) or a removable battery pack.

The bq27530-G1 uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), runtime-to-empty (min), battery voltage (mV), temperature (°C), and state-of-health (%).