BQ27542DRZR-G1

text.skipToContent text.skipToNavigation

BQ27542DRZR-G1

Single Cell Impedance Track Pack Side Fuel Gauge

Packaging

Package | PIN: DRZ | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.38
10-24 $2.14
25-99 $1.99
100-249 $1.75
250-499 $1.64
500-749 $1.39
750-999 $1.17
1000+ $1.12

Features

  • Battery Fuel Gauge for 1-Series (1sXp) Li-Ion
    Applications up to 14,500-mAh Capacity
  • Microcontroller Peripheral Provides:
    • Accurate Battery Fuel Gauging Supports up to
      14,500 mAh
    • Internal or External Temperature Sensor for
      Battery Temperature Reporting
    • SHA-1/HMAC Authentication
    • Lifetime Data Logging
    • 64 Bytes of Non-Volatile Scratch Pad FLASH
  • Battery Fuel Gauging Based on Patented
    Impedance Track™ Technology
    • Models Battery Discharge Curve for Accurate
      Time-To-Empty Predictions
    • Automatically Adjusts for Battery Aging,
      Battery Self-Discharge, and Temperature/Rate
      Inefficiencies
    • Low-Value Sense Resistor (5 mΩ to 20 mΩ)
  • Advanced Fuel Gauging Features
    • Internal Short Detection
    • Tab Disconnection Detection
  • HDQ and I2C Interface Formats for
    Communication with Host System
  • Small 12-pin 2.50 mm × 4.00 mm SON Package
  • Complies with Battery Trip Point (BTP)
    Requirements

Texas Instruments  BQ27542DRZR-G1

The Texas Instruments bq27542-G1 Li-Ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development for accurate battery fuel gauging. The fuel gauge resides within the battery pack or on the main board of thesystem with an embedded battery (non-removable).

The fuel gauge uses the patented Impedance Trackalgorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), run-time to empty (minimum), battery voltage (mV), and temperature (°C). It also provides detections for internal short or tab disconnection events.

The fuel gauge also features integrated support for secure battery pack authentication, using theSHA-1/HMAC authentication algorithm.