BQ27621YZFR-G1A

text.skipToContent text.skipToNavigation

BQ27621YZFR-G1A

System-Side Fuel Gauge with Dynamic Voltage Correlation, Battery Gas Gauge

Packaging

Package | PIN: YZF | 9
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.80
10-24 $1.62
25-99 $1.51
100-249 $1.32
250-499 $1.24
500-749 $1.06
750-999 $0.89
1000+ $0.85

Features

  • Single-Cell Li-Ion Battery Fuel Gauge
    • Resides on System Board
    • Supports Embedded or Removable Batteries
    • Powered Directly from Battery with Integrated
      LDO
  • Easy To Configure Fuel Gauging Based on the
    Dynamic Voltage Correlation Algorithm
    • Reports Remaining Capacity and State of
      Charge (SOC) with Smoothing Filter
    • Automatically Adjusts for Self-Discharge,
      Temperature, and Rate Changes
  • Microcontroller Peripheral Supports:
    • 400-kHz I2C Serial Interface
    • Configurable SOC Interrupt or
      Battery Low Digital Output Warning
    • Internal Temperature Sensor or
      Host Reported Temperature
  • Support 4.2-V, 4.3-V, and 4.35-V Chemistries
  • 9-pin 1.62 × 1.58 mm, 0.5 mm pitch YZF package

Texas Instruments  BQ27621YZFR-G1A

The Texas Instruments bq27621-G1 is a minimally configured microcontroller peripheral that provides system-side fuel gauging for single-cell Li-Ion batteries. The device requires very little user configuration and system microcontroller firmware development.

The bq27621-G1 uses the Dynamic Voltage Correlation algorithm for fuel gauging. This process eliminates the need for a sense resistor when calculating remaining battery capacity (mAh), state-of-charge (%), battery voltage (mV), and temperature (°C).

Battery fuel gauging with the bq27621-G1 requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The tiny 9-pin, 1.62 mm × 1.58 mm, 0.5 mm pitch YZF package is ideal for space-constrained applications.