BQ27750DRZT

text.skipToContent text.skipToNavigation

BQ27750DRZT

Impedance Track™ Gas Gauge and Protection Solution for 1 Series

Packaging

Package | PIN: DRZ | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.54
10-24 $3.19
25-99 $2.97
100-249 $2.60
250-499 $2.44
500-749 $2.07
750-999 $1.75
1000+ $1.67

Features

  • High-Side Protection N-CH FET Drive Allows Serial Bus Communication During Fault Conditions
  • Programmable Protection Levels for Voltage, Current, and Temperature
  • Analog Front End with Two Independent ADCs
    • Support for Simultaneous Current and Voltage Sampling
    • High-Accuracy Coulomb Counter with Input Offset Error < 1 µV(Typical)
  • Supports Down to 1-mΩ Current Sense Resistor While Capable of 1-mA Current Measurement
  • SHA-1 Authentication Responder for Increased Battery Pack Security
  • 400-kHz I2C™ Bus Communications Interface for High-Speed Programming and Data Access
  • Compact 12-Pin VSON Package (DRZ)

All trademarks are the property of their respective owners.

Texas Instruments  BQ27750DRZT

The Texas Instruments bq27750 Impedance Track™ Gas Gaugeand Protection Solution is a highly integrated, accurate 1-series cell gas gauge and protectionsolution.

The bq27750 device provides a fully integrated pack-based solution with a flashprogrammable custom reduced instruction-set CPU (RISC), safety protection, and authentication for1-series cell Li-Ion and Li-Polymer battery packs.

The bq27750 gas gauge communicates via an I2C-compatibleinterface and combines an ultra-low-power, high-speed TI bqBMP processor, high-accuracy analogmeasurement capabilities, integrated flash memory, an array of peripheral and communication ports,an N-CH FET drive, and a SHA-1 Authentication transform responder into a complete, high-performancebattery management solution.