text.skipToContent text.skipToNavigation

BQ294512DRVR

Overvoltage Protection Device for 2- to 3-Cell Li-Ion Batteries, with 4.40v OVP

Packaging

Package | PIN: DRV | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.61
10-24 $0.55
25-99 $0.50
100-249 $0.43
250-499 $0.40
500-749 $0.32
750-999 $0.26
1000+ $0.23

Features

  • 2-Series and 3-Series Cell Overvoltage Monitor for Secondary Protection
  • Fixed Programmable Delay Timer
  • Fixed OVP Threshold
    • Available Range From 3.85 V to 4.6V
  • Fixed OVP Delay Option: 4 s or 6.5 s
  • High-Accuracy Overvoltage Protection:
    ±10 mV
  • Low Power Consumption ICC ≈ 1 µA
    (VCELL(ALL) < VPROTECT)
  • Low Leakage Current per Cell Input < 100 nA
  • Small Package Footprint
    • 6-Pin SON

All trademarks are the property of their respective owners.

Texas Instruments  BQ294512DRVR

The bq2945xx family of products is a secondary-level voltage monitor and protector forLi-Ion battery pack systems. Each cell is monitored independently for an overvoltage condition.Based on the configuration, an output is triggered after a fixed delay if any of the two or threecells has an overvoltage condition. This output is triggered into a high state after an overvoltagecondition satisfies the specified delay timer.