text.skipToContent text.skipToNavigation

BQ294602DRVT

Family Overvoltage Protection Device for 1-Cell Li-Ion Batteries, with 4.35v OVP

Packaging

Package | PIN: DRV | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.48
10-24 $0.43
25-99 $0.40
100-249 $0.34
250-499 $0.32
500-749 $0.26
750-999 $0.21
1000+ $0.18

Features

  • Single-Cell Overvoltage Monitor for Secondary Protection
  • Fixed Programmable Delay Timer
  • Fixed Overvoltage Protection (OVP) Threshold
    • Available Range of 3.85 V to 4.6V
  • Fixed OVP Delay Option: 4 s or 6.5 s
  • High-Accuracy OVP:
    ± 10 mV
  • Low Power Consumption ICC ≈ 1 µA
    (VCELL(ALL) < VPROTECT)
  • Low Leakage Current per Cell Input < 100 nA
  • Small Package Footprint
    • 6-Pin SON

All trademarks are the property of their respective owners.

Texas Instruments  BQ294602DRVT

The bq2946xx family of products is a secondary-level overvoltage monitor and protectorfor Li-Ion battery pack systems. The cell is monitored for overvoltage condition and triggers aninternal counter once the OVP threshold is exceeded; after a fixed set delay, the out istransitioned to a high level. The output is reset (goes low) if the cell voltage drops below theset threshold minus the hysteresis.