text.skipToContent text.skipToNavigation

BQ296111DSGR

2-4S Overvoltage Protector with LDO Output

Packaging

Package | PIN: DSG | 8
Temp: S (-40 to 110)
Carrier: Cut Tape
Qty Price
1-9 $0.79
10-24 $0.71
25-99 $0.65
100-249 $0.56
250-499 $0.52
500-749 $0.42
750-999 $0.34
1000+ $0.30

Features

  • 2-Series, 3-Series, and 4-Series Cell Overvoltage Protection (OVP)
  • Fixed Delay Timer to Trigger FET Drive Output
    (3-s, 4-s, 5.5-s or 6.5-s Options)
  • Factory Programmed OVP Threshold (Threshold Range 3.85 V to 4.6 V)
  • Output Options: Active High
  • High-Accuracy Overvoltage Protection:
    ±10 mV
  • Regulated Supply Output With Self-Disable and/or External Enable/Disable Control
    • Options: 3.3-V, 2.5-V, and 1.8-V (bq2960, bq2961)
    • Options:3.3-V, 3.15-V, 3.0-V (bq2962)
  • Low Power Consumption ICC ≈ 4 µA
    (VCELL(ALL) < VPROTECT)
  • Extra Low Power Consumption With REG Output Disabled, ICC ~ 1.2 µA
  • Low Leakage Current Per Cell Input < 100 nA
  • Small Package Footprint
    • 8-Pin WSON (2 mm × 2mm)

All trademarks are the property of their respective owners.

Texas Instruments  BQ296111DSGR

The bq296xxx family is a high accuracy, low power overvoltage protector with a1-mA regulated output supply for Li-Ion battery pack applications.

Each cell in a 2-series to 4-series cell stack is individually monitored for anovervoltage condition. An internally fixed-delay timer is initiated upon detection of anovervoltage condition on any cell; upon expiration of the delay timer, an output pin is triggeredinto an active state to indicate that an overvoltage condition has occurred.

The regulated output supply delivers up to 1-mA (max) output current to drive always-oncircuits, such as a real-time clock (RTC) oscillator. The bq296xxx family has a self-disablefunction to turn off the regulated output if any cell voltage falls below a certain threshold,thereby preventing drain on the battery, and provides an external control to enable or disable theregulated output.