BQ29716DSER

text.skipToContent text.skipToNavigation

BQ29716DSER

Li-Ion/Li Polymer Advanced Single-Cell Battery Protector IC Family

Packaging

Package | PIN: DSE | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.64
10-24 $0.56
25-99 $0.51
100-249 $0.44
250-499 $0.40
500-749 $0.31
750-999 $0.23
1000+ $0.20

Features

  • Input Voltage Range Pack+: VSS – 0.3 V to 12 V
  • FET Drive:
    • CHG and DSG FET DriveOutput
  • Voltage Sensing Across External FETs for Overcurrent Protection (OCP) Is Within ±5 mV (Typical)
  • Fault Detection
    • Overcharge Detection (OVP)
    • Over-DischargeDetection (UVP)
    • Charge Overcurrent Detection(OCC)
    • Discharge Overcurrent Detection (OCD)
    • LoadShort-Circuit Detection (SCP)
  • Zero Voltage Charging for Depleted Battery
  • Factory Programmed Fault Protection Thresholds
    • Fault Detection Voltage Thresholds
    • FaultTrigger Timers
    • Fault RecoveryTimers
  • Modes of Operation Without Battery Charger Enabled
    • NORMAL Mode ICC = 4µA
    • Shutdown Iq = 100 nA
  • Operating Temperature Range TA = –40°C to +85°C
  • Package:
    • 6-Pin DSE (1.50 mm × 1.50 mm× 0.75 mm)

All trademarks are the property of their respective owners.

Texas Instruments  BQ29716DSER

The bq2970 battery cell protection deviceprovides an accurate monitor and trigger threshold for overcurrent protection during highdischarge/charge current operation or battery overcharge conditions.

The bq2970 device provides the protection functions for Li-Ion/Li-Polymer cells, andmonitors across the external power FETs for protection due to high charge or discharge currents. Inaddition, there is overcharge and depleted battery monitoring and protection. These features areimplemented with low current consumption in NORMAL mode operation.