BQ4050RSMR

text.skipToContent text.skipToNavigation

BQ4050RSMR

1-4 Series CEDV Battery Fuel (Gas) Gauge

Packaging

Package | PIN: RSM | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.12
10-24 $1.91
25-99 $1.78
100-249 $1.60
250-499 $1.49
500-749 $1.30
750-999 $1.12
1000+ $1.10

Features

  • High-Side Protection N-CH FET Drive Enables Serial Bus Communication During Fault Conditions
  • Cell Balancing with Internal Bypass Optimizes Battery Health
  • Diagnostic Lifetime Data Monitor and Black Box Recorder for Failure Analysis
  • Full Array of Programmable Protection Features: Voltage, Current, Temperature
  • JEITA Charge Algorithms Support Smart Charging
  • Analog Front End with Two Independent ADCs
    • Simultaneous Current and Voltage Sampling
    • High-AccuracyCoulomb Counter with Input Offset Error < 1 µV (Typical)
  • Supports Battery Trip Point (BTP) Function for Windows® Integration
  • LED Display for State of Charge and Battery Status Indication
  • 100-KHz SMBus v1.1 Communications Interface for Programming and Data Access with Alternate 400-KHz Mode
  • SHA-1 Authentication Responder for Increased Battery Pack Security
  • Compact 32-Pin VQFN Package (RSM)

All trademarks are the property of their respective owners.

Texas Instruments  BQ4050RSMR

The Texas Instruments bq4050device, incorporating Compensated End-of-Discharge Voltage (CEDV) technology, is a highlyintegrated, accurate, 1-series to 4-series cell gas gauge and protection solution, enablingautonomous charger control and cell balancing.

The bq4050 device provides a fully integrated pack-based solution with a flashprogrammable custom reduced instruction-set CPU (RISC), safety protection, and authentication forLi-Ion and Li-Polymer battery packs.

The bq4050 gas gauge communicates via an SMBus-compatible interface and combines anultra-low power, high-speed TI bqBMP processor, high-accuracy analog measurement capabilities,integrated flash memory, an array of peripheral and communication ports, an N-CH FET drive, and aSHA-1 Authentication transform responder into a complete, high-performance battery managementsolution.