BQ76200PWR

text.skipToContent text.skipToNavigation

BQ76200PWR

High-Side N-Channel FET Driver

Packaging

Package | PIN: PW | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.91
10-24 $1.72
25-99 $1.60
100-249 $1.40
250-499 $1.32
500-749 $1.12
750-999 $0.94
1000+ $0.90

Features

  • CHG and DSG High-Side NMOS FET Drivers for Battery Protection Fast FET Turn-On and Turn-Off Times
  • Pre-Charge PFET Driver (for Current-Limited Pre-charge of Significantly Depleted Cell-pack)
  • Independent Digital Enable Control for Charging and Discharging
  • Minimal External Components Needed
  • Scalable External Capacitor-Based Charge Pump to Accommodate a Different Range of FETs in Parallel
  • High-Voltage Tolerant (100-V Absolute Maximum)
  • Internal Switch to Enable Pack-Voltage Sensing
  • Common and Separate Charge and Discharge Path Configuration Support
  • Designed to Work Directly With bq76940, bq76930, and bq76920 Battery Monitors
  • Current Consumption:
    • NORMAL Mode: 40 µA
    • SHUTDOWN: < 10 µAMaximum

All trademarks are the property of their respective owners.

Texas Instruments  BQ76200PWR

The bq76200 device is a low-power, high-side, N-Channel system. Ahigh-side protection avoids ground disconnection in the system and also allows continuouscommunication between the battery pack and host system. The device has additional P-Channel FETcontrol to allow low-current pre-charge to a deeply depleted battery, and a PACK+ voltage monitorcontrol for the host to sense the PACK+ voltage.

The independent enable inputs allow CHG and DSG FETs to be turned onand off separately, offering great implementation flexibility in battery systems.

The bq76200 device can be used with a companion Analog Front Enddevice such as the bq76920/30/40 family, a 3-series to 15-series Cell Analog Front End Monitoring,and a host microcontroller or dedicated state-of-charge (SOC) tracking gas gauge device.