BQ7692000PWR

text.skipToContent text.skipToNavigation

BQ7692000PWR

3 to 5-Series Cell Li-Ion and Li-Phosphate Battery Monitor (bq76940 Family)

Packaging

Package | PIN: PW | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.55
10-24 $2.29
25-99 $2.13
100-249 $1.87
250-499 $1.75
500-749 $1.49
750-999 $1.26
1000+ $1.20

Features

  • AFE Monitoring Features
    • Pure digital interface
    • Internal ADC measures cell voltage, die
      temperature, and external thermistor
    • A separate, internal ADC measures pack
      current (coulomb counter)
    • Directly supports up to three thermistors (103AT)
  • Hardware Protection Features
    • Overcurrent in discharge (OCD)
    • Short circuit in discharge (SCD)
    • Overvoltage (OV)
    • Undervoltage (UV)
    • Secondary protector fault detection
  • Additional Features
    • Integrated cell balancing FETs
    • Charge, discharge low-side NCH FET drivers
    • Alert interrupt to host microcontroller
    • 2.5-V or 3.3-V output voltage regulator
    • No EEPROM programming necessary
    • High supply voltage abs max (up to 108 V)
    • Simple I2C compatible interface (CRC option)
    • Random cell connection tolerant

Texas Instruments  BQ7692000PWR

The bq769x0 family of robust analog front-end (AFE) devices serves as part of a complete pack monitoring and protection solution for next-generation, high-power systems, such as light electric vehicles, power tools, and uninterruptible power supplies. The bq769x0 is designed with low power in mind: Sub-blocks within the IC may be enabled/disabled to control the overall chip current consumption, and a SHIP mode provides a simple way to put the pack into an ultra-low power state.