BQ7790509PWR

text.skipToContent text.skipToNavigation

BQ7790509PWR

3- to 5-Series Li-Ion and Li-Phosphate Ultra-Low-Power Stackable Battery Protector

Packaging

Package | PIN: PW | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.91
10-24 $1.72
25-99 $1.60
100-249 $1.40
250-499 $1.32
500-749 $1.12
750-999 $0.94
1000+ $0.90

Features

  • NORMAL Mode: 6 µA (bq77904 and bq77905)
  • Full Suite of Voltage, Current, and Temperature Protections
  • Scalable Cell Count from 3 Series to 20 Series or More
  • Voltage Protection (Accuracy ±10 mV)
    • Overvoltage: 3 V to 4.575 V
    • Undervoltage: 1.2V to 3 V
  • Open Cell and Open-Wire Detection (OW)
  • Current Protection
    • Overcurrent Discharge 1: –10 mV to –85 mV
    • Overcurrent Discharge 2: –20 mV to +170 mV
    • Short CircuitDischarge: –40 mV to +340 mV
    • Accuracy ±20% for ≤ 20 mV, ±30% for > 20 mVAcross Full Temperature
  • Temperature Protection
    • Overtemperature Charge:45°C or 50°C
    • Overtemperature Discharge: 65°C or 70°C
    • Undertemperature Charge: –5°C or 0°C
    • UndertemperatureDischarge: –20°C or –10°C
  • Additional Features
    • Independent Charge (CHG) and Discharge (DSG) FETDrivers
    • 36-V Absolute Maximum Rating Per CellInput
    • Built-In-Self-Test Functions for HighReliability
  • SHUTDOWN Mode: 0.5-µA Maximum

All trademarks are the property of their respective owners.

Texas Instruments  BQ7790509PWR

The bq77904 and bq77905devices are low-power battery pack protectors that implement a suite of voltage, current, andtemperature protections without microcontroller (MCU) control. The device’s stackable interfaceprovides simple scaling to support battery cell applications from 3 series to 20 series or more.Protection thresholds and delays are factory-programmed and available in a variety ofconfigurations. Separate overtemperature and undertemperature thresholds for discharge (OTD andUTD) and charge (OTC and UTC) are provided for added flexibility.

The device achieves pack protection through the integrated independent CHG and DSGlow-side NMOS FET drivers, which may be disabled through two control pins. These control pins mayalso be used to achieve cell protection solutions for higher series (6 series and beyond) in asimple and economical manner. To do this, simply cascade a higher device CHG and DSG outputs to theimmediate lower device control pins. For a reduced component count, all protection faults useinternal delay timers.