BUF16821BIPWPR

text.skipToContent text.skipToNavigation

BUF16821BIPWPR

16-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory

Packaging

Package | PIN: PWP | 28
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.56
10-24 $4.11
25-99 $3.82
100-249 $3.35
250-499 $3.14
500-749 $2.67
750-999 $2.25
1000+ $2.15

Features

  • 10-BIT RESOLUTION
  • 16-CHANNEL P-GAMMA
  • 2-CHANNEL P-VCOM
  • 16x REWRITABLE NONVOLATILE MEMORY
  • TWO INDEPENDENT PIN-SELECTABLE MEMORY BANKS
  • RAIL-TO-RAIL OUTPUT
    • 300mV Min Swing-to-Rail (10mA)
    • > 300mA Max IOUT
  • LOW SUPPLY CURRENT
  • SUPPLY VOLTAGE: 9V to 20V
  • DIGITAL SUPPLY: 2V to 5.5V
  • I2C™ INTERFACE: Supports 400kHz and 3.4MHz
  • APPLICATIONS
    • TFT-LCD REFERENCE DRIVERS

PowerPAD is a trademark of Texas Instruments.
I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

Texas Instruments  BUF16821BIPWPR

The BUF16821 offers 16 programmable gamma channels and two programmable VCOM channels.

The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the BUF16821 supports up to 16 write operations to the on-chip memory.

The BUF16821 has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves.

All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150mV of either supply rail with a 10mA load. All channels are programmed using an I2C interface that supports standard operations up to 400kHz and high-speed data transfers up to 3.4MHz.

The BUF16821 is manufactured using Texas Instruments' proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20V. The BUF16821 is offered in a HTSSOP-28 PowerPAD™ package, and is specified from -40°C to +85°C.