BUF22821AIDCPR

text.skipToContent text.skipToNavigation

BUF22821AIDCPR

22-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory

Packaging

Package | PIN: DCP | 38
Temp: S (-40 to 95)
Carrier: Cut Tape
Qty Price
1-9 $6.26
10-24 $5.63
25-99 $5.26
100-249 $4.72
250-499 $4.40
500-749 $3.83
750-999 $3.32
1000+ $3.25

Features

  • 24-CHANNEL GAMMA
    • 22-CHANNEL PROGRAMMABLE
    • 2-CHANNEL STATIC GAMMA
  • 2-CHANNEL PROGRAMMABLE VCOM
  • 10-BIT RESOLUTION
  • 16x REWRITABLE NONVOLATILE MEMORY
  • TWO INDEPENDENT MEMORY BANKS
  • RAIL-TO-RAIL OUTPUT
  • LOW SUPPLY CURRENT: 0.5mA/channel
  • SUPPLY VOLTAGE: 9V to 20V
  • DIGITAL SUPPLY: 2V to 5.5V
  • I2C™ INTERFACE
  • APPLICATIONS
    • TFT-LCD REFERENCE DRIVERS

PowerPAD is a trademark of Texas Instruments.
I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

Texas Instruments  BUF22821AIDCPR

The BUF22821 offers 22 programmable gamma channels, two programmable VCOM channels, and two static gamma channels. It is ideal for the new 10-bit source drivers that require 22 gamma channels.

The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the BUF22821 supports up to 16 write operations to the on-chip memory. The BUF22821 has two separate banks of memory, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves.

All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 100mV of either supply rail with a 10mA load. All channels are programmed using an I2C interface that supports standard operations up to 400kHz and high-speed data transfers up to 3.4MHz.

The BUF22821 is manufactured using Texas Instruments' proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20V. The BUF22821 is offered in a HTSSOP-38 PowerPAD™ package. It is specified from -40°C to +85°C.