BUF634T

text.skipToContent text.skipToNavigation

BUF634T

250mA High-Speed Buffer

Packaging

Package | PIN: KC | 5
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $10.88
10-24 $9.78
25-99 $9.14
100-249 $8.19
250-499 $7.65
500-749 $6.65
750-999 $5.76
1000+ $5.64

Features

  • High Output Current: 250 mA
  • Slew Rate: 2000 V/µs
  • Pin-Selected Bandwidth: 30 MHz to 180 MHz
  • Low Quiescent Current: 1.5 mA (30 MHz BW)
  • Wide Supply Range: ±2.25 to ±18 V
  • Internal Current Limit
  • Thermal Shutdown Protection
  • 8-Pin PDIP, SOIC-8, 5-Lead TO-220, 5-Lead
    DDPAK-TO-263 Surface-Mount

Texas Instruments  BUF634T

The BUF634 device is a high speed, unity-gain open-loop buffer recommended for a wide range of applications. The BUF634 device can be used inside the feedback loop of op amps to increase output current, eliminate thermal feedback, and improve capacitive load drive.

For low power applications, the BUF634 device operates on 1.5-mA quiescent current with 250-mA output, 2000-V/µs slew rate, and 30-MHz bandwidth. Bandwidth can be adjusted from 30 MHz to 180 MHz by connecting a resistor between V– and the BW Pin.

Output circuitry is fully protected by internal current limit and thermal shut-down, making it rugged and easy to use.

The BUF634 device is available in a variety of packages to suit mechanical and power dissipation requirements. Types include 8-pin PDIP, SOIC-8 surface-mount, 5-lead TO-220, and a 5-lead DDPAK-TO-263 surface-mount plastic power package.