CAHCT1G04QDCKRQ1

text.skipToContent text.skipToNavigation

CAHCT1G04QDCKRQ1

Automotive Catalog Single Inverter Gate

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.22
10-24 $0.19
25-99 $0.17
100-249 $0.15
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 1500 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operating Range of 4.5 V to 5.5 V
  • Max tpd of 7.5 ns at 5 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 5 V
  • Inputs Are TTL-Voltage Compatible

Texas Instruments  CAHCT1G04QDCKRQ1

The SN74AHCT1G04 contains one gate. The device performs the Boolean function Y = A.