text.skipToContent text.skipToNavigation

CAHCT1G32QDCKRQ1

Automotive Catalog Single 2-Input Positive-OR Gate

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.25
10-24 $0.22
25-99 $0.20
100-249 $0.17
250-499 $0.16
500-749 $0.12
750-999 $0.09
1000+ $0.08

Features

  • Qualified for Automotive Applications
  • Operating Range of 4.5 V to 5.5 V
  • Max tpd of 9.5 ns at 5 V
  • Low Power Consumption, 20-µA Max ICC
  • ±8-mA Output Drive at 5 V
  • Inputs Are TTL-Voltage Compatible
  • ESD Protection Level Per AEC-Q100 Classification
    • 2000-V (H2) Human-Body Model
    • 200-V (M3) Machine Model
    • 1000-V (C5) Charged-Device Model

Texas Instruments  CAHCT1G32QDCKRQ1

The SN74AHCT1G32 is a single 2-input positive-OR gate. The device performs the Boolean function
Y = A + B or Y = A\ • B\ in positive logic.