text.skipToContent text.skipToNavigation

CAHCT1G86QDCKRQ1

Automotive Catalog Single 2-Input Exclusive-OR Gate

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.25
10-24 $0.22
25-99 $0.20
100-249 $0.17
250-499 $0.16
500-749 $0.12
750-999 $0.09
1000+ $0.08

Features

  • Qualified For Automotive Applications
  • Operating Range of 4.5 V to 5.5 V
  • Max tpd of 8 ns at 5 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 5 V
  • Inputs Are TTL-Voltage Compatible

Texas Instruments  CAHCT1G86QDCKRQ1

The SN74AHCT1G86 is a single 2-input exclusive-OR gate. The device performs the Boolean function Y = A B or Y = AB + AB in positive logic.