CC1000PWR

text.skipToContent text.skipToNavigation

CC1000PWR

Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band

Packaging

Package | PIN: PW | 28
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $10.25
10-24 $9.22
25-99 $8.62
100-249 $7.73
250-499 $7.21
500-749 $6.27
750-999 $5.43
1000+ $5.32

Features

  • True single chip UHF RF transceiver
  • Very low current consumption
  • Frequency range 300 - 1000 MHz
  • Integrated bit synchroniser
  • High sensitivity (typical -110 dBm at 2.4 kBaud)
  • Programmable output power -20 to 10 dBm
  • Small size (TSSOP-28 or UltraCSP™ package)
  • Low supply voltage (2.1 V to 3.6 V)
  • Very few external components required
  • No external RF switch / IF filter required
  • RSSI output
  • Single port antenna connection
  • FSK data rate up to 76.8 kBaud
  • Complies with EN 300 220 and FCC CFR47 part 15
  • Programmable frequency in 250 Hz steps makes crystal temperature drift compensation possible without TCXO
  • Suitable for frequency hopping protocols
  • Development kit available
  • Easy-to-use software for generating the CC1000 configuration data
  • Applications
    • Very low power UHF wireless data transmitters and receivers
    • 315 / 433 / 868 and 915 MHz ISM/SRD band systems
    • RKE - Two-way Remote Keyless Entry
    • Home automation
    • Wireless alarm and security systems
    • AMR - Automatic Meter Reading
    • Low power telemetry
    • Game Controllers and advanced toys

Texas Instruments  CC1000PWR

CC1000 is a true single-chip UHF transceiver designed for very low power and very low voltage wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 315, 433, 868 and 915 MHz, but can easily be programmed for operation at other frequencies in the 300-1000 MHz range.

The main operating parameters of CC1000 can be programmed via a serial bus, thus making CC1000 a very flexible and easy to use transceiver. In a typical system CC1000 will be used together with a microcontroller and a few external passive components.

CC1000 is based on Chipcon’s SmartRF® technology in 0.35 µm CMOS.