text.skipToContent text.skipToNavigation

CC1150RGVT

Highly Integrated Multichannel RF Transmitter Designed for Low-Power Wireless Applications

Packaging

Package | PIN: VQFN (RGV) | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.83
10-24 $2.55
25-99 $2.37
100-249 $2.08
250-499 $1.95
500-749 $1.66
750-999 $1.40
1000+ $1.33

Features

  • Small Size
    • QLP 4-mm × 4-mm Package, 16 Pins
  • True Single Chip UHF RF Transmitter
  • Frequency Bands
    • 300 to 348 MHz
    • 400 to 464 MHz
    • 800 to 928 MHz
  • Programmable Data Rate Up to 500 kBaud
  • Low Current Consumption
  • Programmable Output Power Up to +10 dBm for
    All Supported Frequencies
  • Programmable Baseband Modulator
  • Ideal For Multi-channel Operation
  • Very Few External Components
    • Completely On-chip Frequency Synthesizer
    • No External Filters Needed
  • Configurable Packet Handling Hardware
  • Suitable for Frequency Hopping Systems Due to a
    Fast Settling Frequency Synthesizer
  • Optional Forward Error Correction with Interleaving
  • 64-byte TX Data FIFO
  • Suited for Systems Compliant with EN 300 220
    and FCC CFR Part 15
  • Many Powerful Digital Features Allow a High-
    performance RF system to be made Using an
    Inexpensive Microcontroller
  • Efficient SPI interface: All Registers Can be
    Programmed With One "Burst" Transfer
  • Integrated Analog Temperature Sensor
  • Lead-free “Green” Package
  • Flexible Support for Packet Oriented Systems
    • On-chip Support for Sync-Word Insertion,
      Flexible Packet Length and Automatic CRC
      Handling
  • OOK and Flexible ASK Shaping Supported
  • 2-FSK, GFSK and MSK Supported
  • Optional Automatic Whitening of Data
  • Support for Asynchronous Transparent Transmit
    Mode for Backwards Compatibility with Existing
    Radio Communication Protocols

Texas Instruments  CC1150RGVT

The CC1150 is a true single-chip UHF transmitter designed for very low power wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 315-, 433-, 868-, and 915-MHz, but can easily be programmed for operation at other frequencies in the 300 to 348 MHz, 400 to 464 MHz and 800 to 928 MHz bands.

The RF transmitter is integrated with a highly configurable baseband modulator. The modulator supports various modulation formats and has a configurable data rate up to 500 kBaud. The CC1150 device provides extensive hardware support for packet handling, data buffering and burst transmissions.

The main operating parameters and the 64-byte transmit FIFO of CC1150 can be controlled via an SPI interface. In a typical system, the CC1150 device will be used together with a microcontroller and a few additional passive components.

CC1150 is part of the SmartRF™ technology platform based on 0.18-µm CMOS technology from Texas Instruments.