CC2544RHBR

text.skipToContent text.skipToNavigation

CC2544RHBR

2.4GHz RF Value Line SoC with 32kB flash, USB, SPI and UART

Packaging

Package | PIN: RHB | 32
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.82
10-24 $3.44
25-99 $3.20
100-249 $2.80
250-499 $2.63
500-749 $2.23
750-999 $1.89
1000+ $1.80

Features

  • RF section
    • Single-Chip 2.4-GHz RF Transceiver and MCU
    • Data Rates and Modulation Formats:
      • 2-Mbps GFSK, 320-kHz Deviation
      • 2-Mbps GFSK, 500-kHz Deviation
      • 1-Mbps GFSK, 160-kHz Deviation
      • 1-Mbps GFSK, 250-kHz Deviation
      • 500-kbps MSK
      • 250-kbps GFSK, 160-kHz Deviation
      • 250-kbps MSK
    • Excellent Link Budget, Enabling Long Range
      Without External Front-Ends
    • Programmable Output Power up to 4 dBm
    • Excellent Receiver Sensitivity (–88 dBm at 2 Mbps)
    • Suitable for Systems Targeting Compliance With
      Worldwide Radio Frequency Regulations:
      ETSI EN 300 328 and EN 300 440 Category 2 (Europe),
      FCC CFR47 Part 15 (US), and ARIB STD-T66 (Japan)
    • Accurate RSSI Function
  • Layout
    • Few External Components
    • Reference Designs Available
    • 32-pin 5-mm × 5-mm QFN (8 General I/O Pins) Package
  • Low Power
    • Active Mode RX: 22.5 mA
    • Active Mode TX (0 dBm): 27 mA
    • Power Mode 1 (4-µs Wake-Up): 1 mA
    • Wide Supply-Voltage Range
      • 3.3V LDO Output
      • Supply Range: 2 V–3.6 V
      • USB 5-V Regulator: 4 V–5.45 V
  • Microcontroller
    • High-Performance and Low-Power 8051 Microcontroller Core With Code Prefetch
    • 32-KB Flash Program Memory
    • 2 KB SRAM
    • Hardware Debug Support
    • Extensive Baseband Automation, Including Auto-Acknowledgement and Address Decoding
  • Peripherals
    • Full Speed USB 2.0
      • 6 Endpoints (Endpoint 0 and 5 IN/OUT Endpoints)
      • Internal Pullup for D+
      • 5-V to 3.3-V Regulator
    • Powerful Two-Channel DMA
    • General-Purpose Timers (One 16-Bit, Two 8-Bit)
    • Radio Timer, 40-Bit
    • IR Generation Circuitry
    • Several Oscillators:
      • 32-MHz XOSC
      • 16-MHz RCOSC
      • 32-kHz RCOSC
    • 32-kHz Sleep Timer With Capture
    • AES Security Coprocessor
    • UART/SPI Serial Interface
    • 8 General-Purpose I/O pins (6 × 4-mA and 2 × 20-mA Drive Strength)
    • Watchdog Timer
    • True Random-Number Generator

Texas Instruments  CC2544RHBR

The CC2544 is an optimized system-on-chip (SoC) solution for USB applications with datarates upto 2Mbps built with low bill-of-material cost. The CC2544 combines the excellent performance of a leading RF transceiver with a single-cycle 8051 compliant CPU, 32-KB in-system programmable flash memory, up to 2-KB RAM, and many other powerful features.

The CC2544 is compatible with the CC2541/CC2543/CC2545. It comes in a 5-mm × 5-mm QFN32 package, with SPI/UART/USB interface. The CC2544 comes complete with reference designs from Texas Instruments.

The devices target wireless consumer and HID applications. The CC2544 is ideal for USB dongle applications.