CC2592RGVT

text.skipToContent text.skipToNavigation

CC2592RGVT

2.4 GHz Range Extender

Packaging

Package | PIN: RGV | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.93
10-24 $2.63
25-99 $2.45
100-249 $2.15
250-499 $2.02
500-749 $1.71
750-999 $1.45
1000+ $1.38

Features

  • Seamless Interface to 2.4-GHz Low-Power RF Devices from Texas Instruments
  • +22-dBm Output Power
  • 3-dB Typical Improved Sensitivity on CC2520, CC253X, and CC85XX
  • Very Few External Components
    • Integrated Switches
    • Integrated Matching Network
    • Integrated Balun
    • Integrated Inductors
    • Integrated PA
    • Integrated LNA
  • Digital Control of LNA Gain by HGM Terminal
  • 100 nA in Power Down (LNA_EN = PA_EN = 0)
  • Low-Transmit Current Consumption
    • 155 mA at 3 V for +22 dBm, PAE = 34%
  • Low-Receive Current Consumption
    • 4.0-mA for High-Gain Mode
    • 1.9-mA for Low-Gain Mode
  • 4.7-dB LNA Noise Figure, Including T/R Switch and External Antenna Match
  • RoHS Compliant 4-mm × 4-mm QFN-16 Package
  • 2.0-V to 3.7-V Operation
  • –40°C to +125°C Operation

Texas Instruments  CC2592RGVT

The CC2592 device is a cost-effective and high-performance RF front end for low-power and low-voltage 2.4-GHz wireless applications.

The CC2592 device is a range extender for all CC25XX 2.4-GHz low-power RF transceivers, transmitters, and system-on-chip products from Texas Instruments.

To increase the link budget, the CC2592 device provides a power amplifier for increased output power and an LNA with a low-noise figure for improved receiver sensitivity.

The CC2592 device provides a very small size, high-output power RF design with its 4-mm × 4-mm QFN-16 package.

The CC2592 device contains PA, LNA, switches, RF-matching, and balun for simple design of high-performance wireless applications.