CC2595RGTT

text.skipToContent text.skipToNavigation

CC2595RGTT

RF Front-End Transmit Power Amplifier for 2.4GHz ISM Band Systems

Packaging

Package | PIN: RGT | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.77
10-24 $1.59
25-99 $1.47
100-249 $1.28
250-499 $1.18
500-749 $0.99
750-999 $0.82
1000+ $0.75

Features

  • Low Cost and Small Package
  • Very Few External Components
  • 2.0-V to 3.6-V Operation
  • Less Than 1-µA Current Consumption in Power Down Mode
  • Low Transmit Current Consumption
  • 98 mA at 3 V for +20.7 dBm Out (PAE = 40%)
  • RoHS Compliant 3- × 3-mm QFN-16 Package

Texas Instruments  CC2595RGTT

CC2595 is a PA solution that extends the range of any Zigbee or Bluetooth transceiver. It is a cost-effective and high performance RF front end for low-power and low-voltage wireless applications in the 2.4-GHz band. Its single-ended RF input and output make it compatible with any manufacturer’s transceiver if appropriate external parts are used. When a transmit/receive (T/R) switch and a balun are used, it can interface with existing and future CC24XX and CC25XX transceiver products. CC2595 extends the link budget by providing a power amplifier for improved output power. It is highly effective for high (+20 dBm) output power making it suitable for battery-operated systems. CC2595 contains PA and RF-matching for simple design of high performance wireless applications. It is packaged in a 3- × 3-mm, 16-lead QFN package with exposed paddle.