CC3200MODR1M2AMOBR

text.skipToContent text.skipToNavigation

CC3200MODR1M2AMOBR

SimpleLink™ Wi-Fi® and Internet-of-Things Module Solution, a Single-Chip Wireless MCU

Packaging

Package | PIN: MOB | 63
Temp: S (-20 to 70)
Carrier: Cut Tape
Qty Price
1-9 $11.88
10-24 $11.11
25-99 $10.76
100-249 $9.56
250-499 $9.49
500-749 $8.93
750-999 $8.02
1000+ $7.99

Features

  • The CC3200MOD is a Wi-Fi Module that Consists of the CC3200R1M2RGC Single-Chip Wireless MCU. This Fully Integrated Module Includes all Required Clocks, SPI Flash, and Passives.
  • Modular FCC, IC, and CE Certifications Save Customer Effort, Time, and Money
  • Wi-Fi CERTIFIED Modules, With Ability to Request Certificate Transfer for Wi-Fi Alliance Members
  • 1.27-mm Pitch LGA Package for Easy Assembly and Low-Cost PCB Design
  •  

  • Applications Microcontroller Subsystem
    • ARM Cortex-M4 Core at 80 MHz
    • Embedded Memory Options
      • Integrated Serial
      • RAM (up to 256KB)
      • Peripheral Drivers in ROM
    • Hardware Crypto Engine for Advanced Hardware Security Including
      • AES, DES, and 3DES
      • SHA and MD5
      • CRC and Checksum
    • 8-Bit, Fast, Parallel Camera Interface
    • 1 Multichannel Audio Serial Port (McASP) Interface With Support for I2S Format
    • 1 SD (MMC) Interface
    • 32-Channel Micro Direct Memory Access (μDMA)
    • 2 Universal Asynchronous Receivers/Transmitters (UARTs)
    • 2 Serial Peripheral Interfaces (SPIs)
    • 1 Inter-integrated Circuit (I2C)
    • 4 General-Purpose Timers (GPTs)
    • 16-Bit Pulse-Width Modulation (PWM) Mode
    • 1 Watchdog Timer Module
    • 4-Channel 12-Bit Analog-to-Digital Converters (ADCs)
    • Up to 25 Individually Programmable GPIO Pins
  • Wi-Fi Network Processor Subsystem
    • 802.11b/g/n Radio, Baseband, and Medium Access Control
    • TCP/IP Stack
      • 8 Simultaneous TCP, UDP, or RAW Sockets
      • 2 Simultaneous TLS v1.2 or SSL 3.0 Sockets
    • Powerful Crypto Engine for Fast, Secured WLAN Connections With 256-Bit Encryption
    • Station, Access Point, and Wi-Fi Direct Modes
    • WPA2 Personal and Enterprise Security
    • SimpleLink Connection Manager for Managing Wi-Fi Security States
    • TX Power
      • 17 dBm at 1 DSSS
      • 17.25 dBm at 11 CCK
      • 13.5 dBm at 54 OFDM
    • RX Sensitivity
      • –94.7 dBm at 1 DSSS
      • –87 dBm at 11 CCK
      • –73 dBm at 54 OFDM
    • Application Throughput
      • UDP: 16 Mbps
      • TCP: 13 Mbps
  • Power-Management Subsystem
    • Integrated DC-DC Converter With a Wide-Supply Voltage:
      • VBAT: 2.3 to 3.6 V
    • Low-Power Consumption at 3.6 V
      • Hibernate With Real-Time Clock (RTC):
        7 μA
      • Low-Power Deep Sleep: <275 μA
      • RX Traffic: 59 mA at 54 OFDM
      • TX Traffic: 229 mA at 54 OFDM
    • Additional Integrated Components
      • 40.0-MHz Crystal
      • 32.768-kHz Crystal (RTC)
      • 8-Mbit SPI Serial Flash RF Filter and Passive Components
    • Package and Operating Conditions
      • 1.27-mm Pitch, 63-Pin, 20.5-mm ×
        17.5 mm LGA Package for Easy Assembly and Low-Cost PCB Design
      • Operating Temperature Range: –20°C to 70°C

Texas Instruments  CC3200MODR1M2AMOBR

Start your design with the industry’s first programmable FCC, IC, CE, and Wi-Fi Certified Wireless microcontroller (MCU) module with built-in Wi-Fi connectivity. Created for the Internet of Things (IoT), the SimpleLink CC3200MOD is a wireless MCU module that integrates an ARM Cortex-M4 MCU, allowing customers to develop an entire application with a single device. With on-chip Wi-Fi, Internet, and robust security protocols, no prior Wi-Fi experience is required for faster development. The CC3200MOD integrates all required system-level hardware components including clocks, SPI flash, RF switch, and passives into an LGA package for easy assembly and low-cost PCB design. The CC3200MOD is provided as a complete platform solution including software, sample applications, tools, user and programming guides, reference designs, and the TI E2E support community

The applications MCU subsystem contains an industry-standard ARM Cortex-M4 core running at 80 MHz.

The device includes a wide variety of peripherals, including a fast parallel camera interface, I2S, SD/MMC, UART, SPI, I2C, and four-channel ADC. The CC3200 family includes flexible embedded RAM for code and data; ROM with external serial flash bootloader and peripheral drivers; and SPI flash for Wi-Fi network processor service packs, Wi-Fi certificates, and credentials.

The Wi-Fi network processor subsystem features a Wi-Fi Internet-on-a-chip and contains an additional dedicated ARM MCU that completely off-loads the applications MCU. This subsystem includes an 802.11 b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption. The CC3200MOD supports station, access point, and Wi-Fi Direct™ modes. The device also supports WPA2 personal and enterprise security and WPS 2.0. The Wi-Fi Internet-on-a-chip includes embedded TCP/IP and TLS/SSL stacks, HTTP server, and multiple Internet protocols. The power-management subsystem includes integrated DC-DC converters supporting a wide range of supply voltages. This subsystem enables low-power consumption modes, such as the hibernate with RTC mode requiring less than 7 μA of current.