CC3200R1M2RGC

text.skipToContent text.skipToNavigation

CC3200R1M2RGC

SimpleLink Wi-Fi® and Internet-of-Things solution, a Single-Chip Wireless MCU

Packaging

Package | PIN: RGC | 64
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $8.22
10-24 $7.64
25-99 $7.37
100-249 $6.44
250-499 $6.13
500-749 $5.64
750-999 $5.06
1000+ $5.05

Features

  • CC3200 SimpleLink Wi-Fi—Consists of
    Applications Microcontroller, Wi-Fi Network
    Processor, and Power-Management Subsystems
  • Wi-Fi CERTIFIED™ Chip
  • Applications Microcontroller Subsystem
    • ARM® Cortex®-M4 Core at 80 MHz
    • Embedded Memory
      • RAM (Up to 256KB)
      • External Serial Flash Bootloader, and
        Peripheral Drivers in ROM
    • 32-Channel Direct Memory Access (µDMA)
    • Hardware Crypto Engine for Advanced Fast
      Security, Including
      • AES, DES, and 3DES
      • SHA2 and MD5
      • CRC and Checksum
    • 8-Bit Parallel Camera Interface
    • 1 Multichannel Audio Serial Port (McASP)
      Interface with Support for Two I2S Channels
    • 1 SD/MMC Interface
    • 2 Universal Asynchronous Receivers and
      Transmitters (UARTs)
    • 1 Serial Peripheral Interface (SPI)
    • 1 Inter-Integrated Circuit (I2C)
    • 4 General-Purpose Timers with 16-Bit Pulse-
      Width Modulation (PWM) Mode
    • 1 Watchdog Timer
    • 4-Channel 12-Bit Analog-to-Digital Converters
      (ADCs)
    • Up to 27 Individually Programmable, Multiplexed
      GPIO Pins
  • Dedicated External SPI Interface for Serial Flash
  • Wi-Fi Network Processor Subsystem
    • Featuring Wi-Fi Internet-On-a-Chip™
    • Dedicated ARM MCU
      Completely Offloads Wi-Fi and Internet
      Protocols from the Application Microcontroller
    • Wi-Fi and Internet Protocols in ROM
    • 802.11 b/g/n Radio, Baseband, Medium Access
      Control (MAC), Wi-Fi Driver, and Supplicant
    • TCP/IP Stack
      • Industry-Standard BSD Socket Application
        Programming Interfaces (APIs)
      • 8 Simultaneous TCP or UDP Sockets
      • 2 Simultaneous TLS and SSL Sockets
    • Powerful Crypto Engine for Fast, Secure Wi-Fi
      and Internet Connections with 256-Bit AES
      Encryption for TLS and SSL Connections
    • Station, AP, and Wi-Fi Direct™ Modes
    • WPA2 Personal and Enterprise Security
    • SimpleLink Connection Manager for
      Autonomous and Fast Wi-Fi Connections
    • SmartConfig™ Technology, AP Mode, and
      WPS2 for Easy and Flexible Wi-Fi Provisioning
    • TX Power
      • 18.0 dBm @ 1 DSSS
      • 14.5 dBm @ 54 OFDM
    • RX Sensitivity
      • –95.7 dBm @ 1 DSSS
      • –74.0 dBm @ 54 OFDM
    • Application Throughput
      • UDP: 16 Mbps
      • TCP: 13 Mbps
  • Power-Management Subsystem
    • Integrated DC-DC Supports a Wide Range of
      Supply Voltage:
      • VBAT Wide-Voltage Mode: 2.1 to 3.6 V
      • VIO is Always Tied with VBAT
      • Preregulated 1.85-V Mode
    • Advanced Low-Power Modes
      • Hibernate: 4 µA
      • Low-Power Deep Sleep (LPDS): 250 µA
      • RX Traffic (MCU Active): 59 mA @ 54 OFDM
      • TX Traffic (MCU Active): 229 mA @ 54 OFDM,
        Maximum Power
      • Idle Connected (MCU in LPDS):
        825 µA @ DTIM = 1
  • Clock Source
    • 40.0-MHz Crystal with Internal Oscillator
    • 32.768-kHz Crystal or External RTC Clock
  • Package and Operating Temperature
    • 0.5-mm Pitch, 64-Pin, 9-mm × 9-mm QFN
    • Ambient Temperature Range: –40°C to 85°C

Texas Instruments  CC3200R1M2RGC

Start your design with the industry’s first Wi-Fi CERTIFIED single-chip microcontroller unit (MCU) with built-in Wi-Fi connectivity. Created for the Internet of Things (IoT), the SimpleLink CC3200 device is a wireless MCU that integrates a high-performance ARM Cortex-M4 MCU, allowing customers to develop an entire application with a single IC. With on-chip Wi-Fi, Internet, and robust security protocols, no prior Wi-Fi experience is required for faster development. The CC3200 device is a complete platform solution including software, sample applications, tools, user and programming guides, reference designs, and the TI E2E™ support community. The device is available in a QFN package that is easy to layout.

The applications MCU subsystem contains an industry-standard ARM Cortex-M4 core running at 80 MHz. The device includes a wide variety of peripherals, including a fast parallel camera interface, I2S, SD/MMC, UART, SPI, I2C, and four-channel ADC. The CC3200 family includes flexible embedded RAM for code and data and ROM with external serial flash bootloader and peripheral drivers.

The Wi-Fi network processor subsystem features a Wi-Fi Internet-on-a-Chip and contains an additional dedicated ARM MCU that completely offloads the applications MCU. This subsystem includes an 802.11 b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption. The CC3200 device supports Station, Access Point, and Wi-Fi Direct modes. The device also supports WPA2 personal and enterprise security and WPS 2.0. The Wi-Fi Internet-on-a-chip includes embedded TCP/IP and TLS/SSL stacks, HTTP server, and multiple Internet protocols.

The power-management subsystem includes integrated DC-DC converters supporting a wide range of supply voltages. This subsystem enables low-power consumption modes, such as the hibernate with RTC mode requiring less than 4 µA of current.