text.skipToContent text.skipToNavigation

CD4016BPWR

CMOS Quad Bilateral Switch

Packaging

Package | PIN: PW | 14
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.37
10-24 $0.32
25-99 $0.30
100-249 $0.25
250-499 $0.23
500-749 $0.18
750-999 $0.14
1000+ $0.12

Features

  • 20-V digital or ± 10-V peak-to-peak switching
  • 280- typical on-state resistance for 15-V operation
  • Switch on-state resistance matched to within 10 typ. over 15-V signal-input range
  • High on/off output-voltage ratio:
       65 dB typ. @ fis = 10 kHz, RL = 10 k
  • High degree of linearity:
       <0.5% distortion typ. @ fis = 1 kHz, Vis = 5 Vp-p, VDD–VSS
  • Extremely low off-state switch leakage resulting in very low offset current and high effective off-state resistance:
       100pA typ. @ VDD–VSS = 18 V, TA = 25°C
  • Extremely high control input impedance (control circuit isolated form signal circuit:
       1012typ.
  • Low crosstalk between switches:
       –50 dB typ. @ fis= 0.9 MHz, RL = 1 k
  • Matched control-input to signal-output capacitance:
       Reduces output signal transients
  • Frequency response, switch on = 40MHz (typ.)
  • 100% tested for quiescent current at 20 V
  • Maximum control input current of 1 µA at 18 V over full package temperature range; 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V parametric ratings
  • Applications:
    • Analog signal switching/multiplexing
      • Signal gating
      • Squelch control
      • Chopper
      • Modulator
      • Demodulator
      • Commutating switch
    • Digital signal switching/multiplexing
    • CMOS logic implementation
    • Analog-to-digital & digital-to-analog conversion
    • Digital control of frequency, impedance, phase, and analog-signal gain

Data sheet acquired from Harris Semiconductor

Texas Instruments  CD4016BPWR

CD4016B Series types are quad bilateral switches intended for the transmission or multiplexing of analog or digital signals. Each of the four independent bilateral switches has a single control signal input which simultaneously biases both the p and n device in a given switch on or off.

The CD4016 "B" Series types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).