CD4035BE

text.skipToContent text.skipToNavigation

CD4035BE

CMOS 4-Stage Parallel In/Parallel Out Shift Register

Packaging

Package | PIN: N | 16
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $1.27
10-24 $1.13
25-99 $1.05
100-249 $0.90
250-499 $0.83
500-749 $0.67
750-999 $0.54
1000+ $0.48

Features

  • 4-Stage clocked shift operation
  • Synchronous parallel entry on all 4 stages
  • JK\ inputs on first stage
  • Asynchronous True/Complement control on all outputs
  • Static flip-flop operation; Master-slave configuration
  • Buffered inputs and outputs
  • High speed — 12 MHz (typ.) at VDD = 10 V
  • 100% tested for quiescent current at 20 V
  • Standardized, symmetrical output characteristics
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13A, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications:
    • Counters, Registers
      • Arithmetic-unit registers
      • Shift-left — shift right registers
      • Serial-to-parallel/parallel-to-serial conversions
    • Sequence generation
    • Control circuits
    • Code conversion

Texas Instruments  CD4035BE

CD4035B is a four-stage clocked signal serial register with provision for synchronous PARALLEL inputs to each stage and SERIAL inputs to the first stage via JK\ logic. Register stages 2, 3, and 4 are coupled in a serial D flip-flop configuration when the register is in the serial mode (PARALLEL/SERIAL control low).

Parallel entry into each register stage is permitted when the PARALLEL/SERIAL control is high.

In the parallel or serial mode information is transferred on positive clock transitions.

When the TRUE/COMPLEMENT control is high, the true contents of the register are available at the output terminals. When the TRUE/COMPLEMENT control is low, the outputs are the complements of the data in the register. THe TRUE/COMPLEMENT control functions asynchronously with respect to the CLOCK signal.

JK\ input logic is provided on the first stage SERIAL input to minimize logic requirements particularly in counting and sequence-generation applications. With JK\ inputs connected together, the first stage becomes a D flip-flop. An asynchronous common RESET is also provided.

The CD4035B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).