CD4050BNSR

text.skipToContent text.skipToNavigation

CD4050BNSR

CMOS Hex Non-Inverting Buffer/Converter

Packaging

Package | PIN: NS | 16
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.38
10-24 $0.33
25-99 $0.30
100-249 $0.26
250-499 $0.23
500-749 $0.18
750-999 $0.14
1000+ $0.12

Features

  • CD4049UB Inverting
  • CD4050B Noninverting
  • High Sink Current for Driving 2 TTL Loads
  • High-to-Low Level Logic Conversion
  • 100% Tested for Quiescent Current at 20 V
  • Maximum Input Current of 1 µA at 18 V Over Full Package Temperature Range; 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V Parametric Ratings

Texas Instruments  CD4050BNSR

The CD4049UB and CD4050B devices are inverting and noninverting hex buffers, and feature logic-level conversion using only one supply voltage (VCC). The input-signal high level (VIH) can exceed the VCC supply voltage when these devices are used for logic-level conversions. These devices are intended for use as CMOS to DTL or TTL converters and can drive directly two DTL or TTL loads. (VCC = 5 V, VOL ≤ 0.4 V, and IOL ≥ 3.3 mA.)