CD4053BPWR

text.skipToContent text.skipToNavigation

CD4053BPWR

CMOS Triple 2-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion

Packaging

Package | PIN: PW | 16
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.35
10-24 $0.31
25-99 $0.28
100-249 $0.24
250-499 $0.22
500-749 $0.17
750-999 $0.13
1000+ $0.11

Features

  • Wide Range of Digital and Analog Signal Levels
    • Digital: 3 V to 20V
    • Analog: ≤20VP-P
  • Low ON Resistance,125 Ω (Typical) Over 15 VP-P Signal Input Range for VDD – VEE = 18 V
  • High OFF Resistance, Channel Leakage of ±100 pA (Typical) at VDD – VEE = 18 V
  • Logic-Level Conversion for Digital Addressing Signals of 3 V to 20 V (VDD – VSS = 3 V to 20 V) to Switch Analog Signals to 20 VP-P (VDD – VEE = 20 V) Matched Switch Characteristics, rON = 5 Ω (Typical) for VDD – VEE = 15 V Very Low Quiescent Power Dissipation Under All Digital-Control Input and Supply Conditions, 0.2 µW (Typical) at VDD – VSS = VDD – VEE = 10 V
  • Binary Address Decoding on Chip
  • 5 V, 10 V, and 15 V Parametric Ratings
  • 100% Tested for Quiescent Current at 20 V
  • Maximum Input Current of 1 µA at 18 V Over Full Package Temperature Range, 100 nA at 18 V and 25°C
  • Break-Before-Make Switching Eliminates Channel Overlap

All trademarks are the property of their respective owners.

Texas Instruments  CD4053BPWR

The CD405xB analog multiplexers and demuliplexers are digitally-controlled analogswitches having low ON impedance and very low OFF leakage current. These multiplexer circuitsdissipate extremely low quiescent power over the full VDD –VSS and VDD – VEEsupply-voltage ranges, independent of the logic state of the control signals.