text.skipToContent text.skipToNavigation

CD4067BPW

CMOS Single 16-Channel Analog Multiplexer/Demultiplexer

Packaging

Package | PIN: PW | 24
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $1.41
10-24 $1.26
25-99 $1.17
100-249 $1.00
250-499 $0.92
500-749 $0.75
750-999 $0.60
1000+ $0.54

Features

  • Low ON resistance: 125 (typ.) over 15 Vp-p signal-input range for VDD - VSS = 15 V
  • High OFF resistance: channel leakage of ±10 pA (typ.) @ VDD - VSS = 10 V
  • Matched switch characteristics: RON = 5 (typ.) for VDD - VSS = 15 V
  • Very low quiescent power dissipation under all digital-control input and supply conditions: 0.2 uW (typ.) @ VDD - VSS = 10 V
  • Binary address decoding on chip
  • 5-V, 10-V, and 15-V parametric ratings
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100nA at 18 V and 25°C
  • Meets all requirements of JEDEC Tentative Standard No. 13A, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications:
    • Analog and digital multiplexing and demultiplexing
    • A/D and D/A conversion
    • Siganl gating

* When these devices are used as demultiplexers, the channel in/out terminals are the outputs and the common out/in terminals are the inputs.

Texas Instruments  CD4067BPW

CD4067B and CD4097B CMOS analog multiplexers/demultiplexers* are digitally controlled analog switches having low ON impedance, low OFF leakage current, and internal address decoding. In addition, the ON resistance is relatively constant over the full input-signal range. The CD4067B is a 16-channel multiplexer with four binary control inputs, A, B, C, D, and an inhibit input, arranged so that any combination of the inputs selects one switch.

The CD4097B is a differential 8-channel multiplexer having three binary control inputs, A, B, C, and an inhibit input. The inputs permit selection of one of eight pairs of switches.

A logic "1" present at the inhibit input turns all channels off.

The CD4067B and CD4097B types are supplied in 24-lead hermetic dual-in-line ceramic packages (F3A suffix), 24-lead dual-in-line plastic packages (E suffix), 24-lead small-outline packages (M, M96, and NSR suffixes), and 24-lead thin shrink small-outline packages (P and PWR suffixes).