text.skipToContent text.skipToNavigation

CD4069UBM

CMOS Hex Inverter

Packaging

Package | PIN: D | 14
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.40
10-24 $0.35
25-99 $0.32
100-249 $0.27
250-499 $0.25
500-749 $0.19
750-999 $0.15
1000+ $0.13

Features

  • Standardized Symmetrical Output Characteristics
  • Medium Speed Operation: –tPHL, tPLH = 30 ns at 10 V (Typical)
  • 100% Tested for Quiescent Current at 20 V
  • Maximum Input Current of 1 µA at 18 V Over Full Package-Temperature Range, 100 nA at 18 V and 25°C
  • Meets All Requirements of JEDEC Tentative Standard No. 13B, Standard Specifications for Description of B Series CMOS Devices

Texas Instruments  CD4069UBM

The CD4069UB device consist of six CMOS inverter circuits. These devices are intended for all general-purpose inverter applications where the medium-power TTL-drive and logic-level-conversion capabilities of circuits such as the CD4009 and CD4049 hex inverter and buffers are not required.