CD4086BE

text.skipToContent text.skipToNavigation

CD4086BE

CMOS Expandable 4-Wide 2-Input AND-OR-INVERT Gate

Packaging

Package | PIN: N | 14
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $1.17
10-24 $1.05
25-99 $0.97
100-249 $0.83
250-499 $0.76
500-749 $0.62
750-999 $0.50
1000+ $0.45

Features

  • Medium-speed operation - tPHL = 90 ns; tPLH = 140 ns (typ.) at 10 V
  • INHIBIT and ENABLE inputs
  • Buffered outputs
  • 100% tested for quiescent current at 20 V
  • Maximum input leakage current of 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (over full package temperature range):
        1 V at VDD = 5 V
        2 V at VDD = 10 V
        2.5 V at VDD = 15 V
  • Standardized, symmetrical output characteristics
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

Texas Instruments  CD4086BE

CD4086B contains one 4-wide 2-input AND-OR-INVERT gate with an INHIBIT/(EXP\) input and an ENABLE/EXP input. For a 4-wide A-O-I function INHIBIT/(EXP\) is tied to VSS and ENABLE/EXP to VDD. See Fig. 10 and its associated explanation for applications where a capability greater than 4-wide is required.

The CD4086B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).