text.skipToContent text.skipToNavigation

CD4093BQM96G4Q1

Automotive Catalog CMOS Quad 2-Input NAND Schmitt Triggers

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.53
10-24 $0.47
25-99 $0.43
100-249 $0.36
250-499 $0.33
500-749 $0.26
750-999 $0.20
1000+ $0.17

Features

  • Qualified for Automotive Applications
  • Schmitt-Trigger Action on Each Input With No External Components
  • Hysteresis Voltage Typically 0.9 V at VDD = 5 V and 2.3 V at VDD = 10 V
  • Noise Immunity Greater Than 50%
  • No Limit on Input Rise and Fall Times
  • Standardized, Symmetrical Output Characteristics
  • 100% Tested for Quiescent Current at 20 V
  • Maximum Input Current of 1µA at 18 V Over Full Package Temperature Range, 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V Parametric Ratings
  • ESD Protection Level Per AEC-Q100 Classification
    • 2000-V (H2) Human-Body Model
    • 200-V (M3) Machine-Model
    • 1000-V (C5) Charge-Device Model
  • Applications
    • Wave and Pulse Shapers
    • High-Noise-Environment Systems
    • Monostable Multivibrators
    • Astable Multivibrators
    • NAND Logic

Texas Instruments  CD4093BQM96G4Q1

The CD4093B-Q1 consists of four Schmitt-trigger circuits. Each circuit functions as a two-input NAND gate, with Schmitt-trigger action on both inputs. The gate switches at different points for positive- and negative-going signals. The difference between the positive voltage (VP) and the negative voltage (VN) is defined as hysteresis voltage (VH)(see Figure 2).

The CD4093B-Q1 is available in 14-lead small-outline plastic package (M96) and 14-lead thin shrink small-outline packages (PWR suffixes).