CD4512BF

text.skipToContent text.skipToNavigation

CD4512BF

CMOS 8-Channel Data Selector

Packaging

Package | PIN: J | 16
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $15.55
10-24 $14.46
25-99 $13.95
100-249 $12.19
250-499 $11.60
500-749 $10.67
750-999 $9.58
1000+ $9.55

Features

  • 3-state output
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (full package-temperature range) =
            1 V at VDD = 5 V
            2 V at VDD = 10 V
         2.5 V at VDD = 15 V
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • Applications:
    • Digital multiplexing
    • Number-sequence generation
    • Signal gating

Data sheet acquired from Harris Semiconductor

Texas Instruments  CD4512BF

CD4512B is an 8-channel data selector featuring a three-state output that can interface directly with, and drive, data lines of bus-oriented systems.

The CD4512B-series types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT, and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).