CD4514BM

text.skipToContent text.skipToNavigation

CD4514BM

CMOS 4-Bit Latch/4-to-16 Line Decoder with Output 'High' on Select

Packaging

Package | PIN: DW | 24
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.77
10-24 $0.69
25-99 $0.64
100-249 $0.55
250-499 $0.51
500-749 $0.41
750-999 $0.33
1000+ $0.29

Features

CD4514B Output "High" on Select
CD4515B Output "Low" on Select
  • Strobed input latch
  • Inhibit control
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (over full package temperature range):
    • 1 V at VDD = 5 V
    • 2 V at VDD = 10 V
    • 2.5 V at VDD = 15 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Standardized, symmetrical output characteristics
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • Applications:
    • Digital multiplexing
    • Address decoding
    • Hexadecimal/BCD decoding
    • Program-counter decoding
    • Control decoder

Data sheet acquired from Harris Semiconductor.

Texas Instruments  CD4514BM

CD4514B and CD4515B consist of a 4-bit strobed latch and a 4-to-16-line decoder. The latches hold the last input data presented prior to the strobe transition from 1 to 0. Inhibit control allows all outputs to be placed at 0 (CD4514B) or 1 (CD4515B) regardless of the state of the data or strobe inputs.

The decode truth table indicates all combinations of data inputs and appropriate selected outputs.

These devices are similar to industry types MC14514 and MC14515.

The CD4514B and CD4515B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), and 16-lead small-outline packages (M and M96 suffixes).