text.skipToContent text.skipToNavigation

CD4522BE

CMOS Programmable BCD Divide-By-N Counter

Packaging

Package | PIN: N | 16
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.52
10-24 $0.45
25-99 $0.41
100-249 $0.35
250-499 $0.32
500-749 $0.25
750-999 $0.19
1000+ $0.16

Features

  • Internally synchronous for high internal and external speeds
  • Logic edge-clocked design — increments on positive Clock transition or on negative Clock inhibit transition.
  • 100% tested for quiescent current at 20-V
  • 5-V, 10-V, and 15-V parametric ratings
  • Standard symmetrical output characteristics
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • Applications:
    • Frequency synthesizers
    • Phase-locked loops
    • Programmable down counters
    • Programmable frequency dividers

NOT RECOMMENDED FOR NEW DESIGNS

Texas Instruments  CD4522BE

CD4522B programmable BCD counter has a decoded "0" state output for divide-by-N applications. In single stage operation the "0" output is tied to the Preset Enable input. The Cascade Feedback allows multiple stage divide-by-N operation without the need for external gating. A HIGH on the Clock Inhibit disables the pulse-counting function. A HIGH on the Master Reset asynchronously resets the divide-by-N operation. The output is presented in BCD format.

The CD4522B-series types are supplied in 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT, and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).