CD74AC08M96

text.skipToContent text.skipToNavigation

CD74AC08M96

Quad 2-Input AND Gates

Packaging

Package | PIN: D | 14
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.57
10-24 $0.50
25-99 $0.46
100-249 $0.39
250-499 $0.35
500-749 $0.27
750-999 $0.21
1000+ $0.18

Features

  • AC Types Feature 1.5-V to 5.5-V Operation and Balanced Noise Immunity at 30% of the Supply Voltage
  • Speed of Bipolar F, AS, and S, With Significantly Reduced Power Consumption
  • Balanced Propagation Delays
  • Buffered Inputs
  • ±24-mA Output Drive Current
    • Fanout to 15 F Devices
  • SCR-Latchup-Resistant CMOS Process and Circuit Design
  • Exceeds 2-kV ESD Protection Per MIL-STD-883, Method 3015

Texas Instruments  CD74AC08M96

The ’AC08 devices are quadruple 2-input positive-AND gates. These devices perform the Boolean function Y = A • B or Y = (A\ + B\)\ in positive logic.