CD74AC14M96

text.skipToContent text.skipToNavigation

CD74AC14M96

Hex Schmitt-Triggered Inverters

Packaging

Package | PIN: D | 14
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.57
10-24 $0.50
25-99 $0.46
100-249 $0.39
250-499 $0.35
500-749 $0.27
750-999 $0.21
1000+ $0.18

Features

  • AC Types Feature 1.5-V to 5.5-V Operation and Balanced Noise Immunity at 30% of the Supply Voltage
  • Speed of Bipolar F, AS, and S, With Significantly Reduced Power Consumption
  • Greater Noise Immunity Than Standard Inverters
  • Operates With Much Slower Than Standard Input Rise and Fall Slew Rates
  • Balanced Propagation Delays
  • ±24-mA Output Drive Current
    • Fanout to 15 F Devices
  • SCR Latchup-Resistant CMOS Process and Circuit Design
  • Exceeds 2-kV ESD Protection Per MIL-STD-883, Method 3015

Texas Instruments  CD74AC14M96

The CD74AC14 contains six independent inverters. This device performs the Boolean function Y = A\.

Each circuit functions as an independent inverter, but because of the Schmitt action, the inverters have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.