text.skipToContent text.skipToNavigation

CD74AC151M96

8-Input Multiplexer

Packaging

Package | PIN: D | 16
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.72
10-24 $0.64
25-99 $0.59
100-249 $0.50
250-499 $0.47
500-749 $0.38
750-999 $0.30
1000+ $0.27

Features

  • AC Types Feature 1.5-V to 5.5-V Operation and Balanced Noise Immunity at 30% of the Supply Voltage
  • 8-Line to 1-Line Multiplexers Can Perform as:
    • Boolean Function Generators
    • Parallel-to-Serial Converters
    • Data Source Selectors
  • Speed of Bipolar F, AS, and S, With Significantly Reduced Power Consumption
  • Balanced Propagation Delays
  • ±24-mA Output Drive Current
    • Fanout to 15 F Devices
  • SCR-Latchup-Resistant CMOS Process and Circuit Design
  • Exceeds 2-kV ESD Protection Per MIL-STD-883, Method 3015

Texas Instruments  CD74AC151M96

This data selector/multiplexer provides full binary decoding to select one of eight data sources. The strobe (G\) input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the W output high and the Y output low.