CD74AC174E

text.skipToContent text.skipToNavigation

CD74AC174E

Hex D-Type Flip-Flops with Reset

Packaging

Package | PIN: N | 16
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.80
10-24 $0.71
25-99 $0.66
100-249 $0.56
250-499 $0.52
500-749 $0.43
750-999 $0.34
1000+ $0.30

Features

  • AC Types Feature 1.5-V to 5.5-V Operation and Balanced Noise Immunity at 30% of the Supply Voltage
  • Contains Six Flip-Flops With Single-Rail Outputs
  • Buffered Inputs
  • Speed of Bipolar F, AS, and S, With Significantly Reduced Power Consumption
  • Balanced Propagation Delays
  • ±24-mA Output Drive Current
    • Fanout to 15 F Devices
  • SCR-Latchup-Resistant CMOS Process and Circuit Design
  • Exceeds 2-kV ESD Protection Per MIL-STD-883, Method 3015
  • Applications Include:
    • Buffer/Storage Registers
    • Shift Registers

Texas Instruments  CD74AC174E

The CD74AC174 is a positive-edge-triggered D-type flip-flop with a direct clear (CLR)\ input and is designed for 1.5-V to 5.5-V VCC operation.

Information at the data (D) inputs that meets the setup time requirements is transferred to the outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going edge of CLK. When CLK is at either the high or low level, the D input has no effect at the output.