text.skipToContent text.skipToNavigation

CD74ACT05E

Hex Inverters with Open-Drain Outputs

Packaging

Package | PIN: PDIP (N) | 14
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.63
10-24 $0.55
25-99 $0.50
100-249 $0.43
250-499 $0.39
500-749 $0.30
750-999 $0.23
1000+ $0.20

Features

  • Inputs Are TTL-Voltage Compatible
  • Speed of Bipolar F, AS, and S, With Significantly Reduced Power Consumption
  • Fanout to 15 F Devices
  • SCR-Latchup-Resistant CMOS Process and Circuit Design
  • Exceeds 2-kV ESD Protection Per MIL-STD-883, Method 3015

Texas Instruments  CD74ACT05E

The 'ACT05 devices contain six independent inverters. These devices perform the Boolean function Y = A. The open-drain outputs require pullup resistors to perform correctly, and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.